12.2.48 CAN Transmit Event FIFO User Address Register Low
Note:
- This register is not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.
Legend: x = Bit is unknown
| Name: | C1TEFUAL(1) |
| Offset: | 0x708 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TEFUA[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEFUA[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 15:0 – TEFUA[15:0] Transmit Event FIFO User Address bits
A read of this register will return the address where the next event is to be read (FIFO tail).