5.8.1 A24
The A24 bit in the Extended Address register is used only when the device operates in 3-byte address mode. The A24 bit is ignored when the device powers up with the ADP bit set to 1 or after the device enters 4-byte address mode (B7H instruction is issued).