4.4.14.3.101 USB_GlobalNAKDoneInterruptIs()
static ALWAYS_INLINE bool USB_GlobalNAKDoneInterruptIs (void )[static]
Checks if the USB Global NAK Done interrupt has been triggered.
| None. |
| 0 |
- Interrupt not triggered |
| 1 |
- Interrupt triggered |
static ALWAYS_INLINE bool USB_GlobalNAKDoneInterruptIs (void )[static]
Checks if the USB Global NAK Done interrupt has been triggered.
| None. |
| 0 |
- Interrupt not triggered |
| 1 |
- Interrupt triggered |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.