4.4.14.3.29 USB_EndpointInIsStalled()
static ALWAYS_INLINE bool USB_EndpointInIsStalled (uint8_t endpointAddress)[static]
Checks if the specified IN endpoint is stalled.
| endpointAddress |
- Address of the endpoint |
| 0 |
- Endpoint is not stalled |
| 1 |
- Endpoint is stalled |