4.4.14.3.54 USB_EndpointOutCRCHasFailed()
static ALWAYS_INLINE bool USB_EndpointOutCRCHasFailed (uint8_t endpointAddress)[static]
Checks if the specified OUT endpoint has a Cyclic Redundancy Check (CRC) failure.
| endpointAddress |
- Address of the endpoint |
| 0 |
- No CRC failure on endpoint |
| 1 |
- CRC failure on endpoint |