4.4.14.3.116 USB_NumberBytesToSendGet()
static ALWAYS_INLINE uint16_t USB_NumberBytesToSendGet (uint8_t endpointAddress)[static]
Reads out the CNT register to know how many bytes of data are intended to be sent from the specified endpoint.
| endpointAddress |
- Address of the endpoint |
Amount of bytes to send |