4.4.14.3.69 USB_EndpointOutNAKIsSet()
static ALWAYS_INLINE bool USB_EndpointOutNAKIsSet (uint8_t endpointAddress)[static]
Checks the OUT endpoint STATUS register for the NAK status.
| endpointAddress |
- Address of the endpoint |
| 0 |
- Endpoint is not NAKed |
| 1 |
- Endpoint is NAKed |