4.4.14.3.23 USB_EndpointInDefaultSizeGet()
static ALWAYS_INLINE uint8_t USB_EndpointInDefaultSizeGet (uint8_t endpointAddress)[static]
Gets the size of a default type IN endpoint.
| endpointAddress |
- Address of the endpoint |
IN endpoint size |
static ALWAYS_INLINE uint8_t USB_EndpointInDefaultSizeGet (uint8_t endpointAddress)[static]
Gets the size of a default type IN endpoint.
| endpointAddress |
- Address of the endpoint |
IN endpoint size |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.