4.4.14.3.73 USB_EndpointOutSetupIsReceived()
static ALWAYS_INLINE bool USB_EndpointOutSetupIsReceived (uint8_t endpointAddress)[static]
Checks if the USB OUT endpoint has the Setup Received status.
| endpointAddress |
- Address of the endpoint |
| 0 |
- No setup received |
| 1 |
- Setup received |