4.4.14.3.113 USB_NumberBytesToReceiveGet()
static ALWAYS_INLINE uint16_t USB_NumberBytesToReceiveGet (uint8_t endpointAddress)[static]
Gets how many bytes of data are expected to be received on a specified endpoint.
| endpointAddress |
- Address of the endpoint |
Amount of bytes expected |