4.4.14.3.158 WaitUntilRMWDone()
static ALWAYS_INLINE void WaitUntilRMWDone (void )[static]
Waits until a Read-Modify-Write operation is done. This blocking wait operation is expected to complete within 14 clock cycles.
| None. |
None. |
static ALWAYS_INLINE void WaitUntilRMWDone (void )[static]
Waits until a Read-Modify-Write operation is done. This blocking wait operation is expected to complete within 14 clock cycles.
| None. |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.