4.4.14.3.52 USB_EndpointOutControlSet()
static ALWAYS_INLINE void USB_EndpointOutControlSet (uint8_t endpointAddress, uint8_t value)[static]
Sets endpoint control OUT.
| endpointAddress |
- Address of the endpoint |
| value |
- Register bitmask |
None. |
static ALWAYS_INLINE void USB_EndpointOutControlSet (uint8_t endpointAddress, uint8_t value)[static]
Sets endpoint control OUT.
| endpointAddress |
- Address of the endpoint |
| value |
- Register bitmask |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.