4.4.14.3.79 USB_EndpointOutTransactionCompleteAck()
static ALWAYS_INLINE void USB_EndpointOutTransactionCompleteAck (uint8_t endpointAddress)[static]
Acknowledges the transaction complete status on a specified OUT endpoint and Clears the USB STATUS register.
| endpointAddress |
- Address of the endpoint |
None. |