4.4.14.3.62 USB_EndpointOutIsoSizeGet()
static ALWAYS_INLINE uint8_t USB_EndpointOutIsoSizeGet (uint8_t endpointAddress)[static]
Gets the size of an isochronous OUT endpoint.
| endpointAddress |
- Address of the endpoint |
OUT endpoint size |
static ALWAYS_INLINE uint8_t USB_EndpointOutIsoSizeGet (uint8_t endpointAddress)[static]
Gets the size of an isochronous OUT endpoint.
| endpointAddress |
- Address of the endpoint |
OUT endpoint size |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.