4.4.14.3.38 USB_EndpointInSetupCompleteAck()
static ALWAYS_INLINE void USB_EndpointInSetupCompleteAck (uint8_t endpointAddress)[static]
Acknowledges the Setup Received status on a specified IN endpoint.
| endpointAddress |
- Address of the endpoint |
None. |