4.4.14.3.157 USB_UpstreamResumeIsEnable()
static ALWAYS_INLINE bool USB_UpstreamResumeIsEnable (void )[static]
Checks if upstream resume is enabled, but not yet initiated.
| None. |
| 0 |
- Upstream resume initiated or not enabled |
| 1 |
- Upstream resume enabled |