4.4.14.3.68 USB_EndpointOutNAKClear()
static ALWAYS_INLINE void USB_EndpointOutNAKClear (uint8_t endpointAddress)[static]
Clears the USB NAK status from the OUT endpoint STATUS register.
| endpointAddress |
- Address of the endpoint |
None. |
static ALWAYS_INLINE void USB_EndpointOutNAKClear (uint8_t endpointAddress)[static]
Clears the USB NAK status from the OUT endpoint STATUS register.
| endpointAddress |
- Address of the endpoint |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.