4.4.14.3.67 USB_EndpointOutMultipktIsEnabled()
static ALWAYS_INLINE bool USB_EndpointOutMultipktIsEnabled (uint8_t endpointAddress)[static]
Checks if multipacket is enabled on the specified OUT endpoint.
| endpointAddress |
- Address of the endpoint |
| 0 |
- Multipacket disabled |
| 1 |
- Multipacket enabled |