4.4.14.3.46 USB_EndpointInTransactionCompleteInterruptEnable()
static ALWAYS_INLINE void USB_EndpointInTransactionCompleteInterruptEnable (uint8_t endpointAddress)[static]
Enables transaction complete interrupt for the specified IN endpoint.
| endpointAddress |
- Address of the endpoint |
None. |