4.4.14.3.14 USB_EndpointInAlzpEnable()
static ALWAYS_INLINE void USB_EndpointInAlzpEnable (uint8_t endpointAddress)[static]
Enables AZLP on the specified IN endpoint.
| endpointAddress |
- Address of the endpoint |
None. |
static ALWAYS_INLINE void USB_EndpointInAlzpEnable (uint8_t endpointAddress)[static]
Enables AZLP on the specified IN endpoint.
| endpointAddress |
- Address of the endpoint |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.