4.4.14.3.92 USB_FifoWritePointerGet()
static ALWAYS_INLINE int8_t USB_FifoWritePointerGet (void )[static]
Gets the write FIFO pointer. This is a device-specific function.
| None. |
The FIFO write pointer |
static ALWAYS_INLINE int8_t USB_FifoWritePointerGet (void )[static]
Gets the write FIFO pointer. This is a device-specific function.
| None. |
The FIFO write pointer |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.