4.4.14.3.151 USB_TransactionCompleteInterruptIs()
static ALWAYS_INLINE bool USB_TransactionCompleteInterruptIs (void )[static]
Checks if a Transaction Complete interrupt has been triggered.
| None. |
| 0 |
- Interrupt not triggered |
| 1 |
- Interrupt triggered |