4.4.14.3.110 USB_NumberBytesReceivedReset()
static ALWAYS_INLINE void USB_NumberBytesReceivedReset (uint8_t endpointAddress)[static]
Resets the counter that counts amount of bytes of data received on a specific endpoint.
| endpointAddress |
- Address of the endpoint |
None. |