4.4.14.3.83 USB_EndPointOutTypeConfigGet()
static ALWAYS_INLINE uint8_t USB_EndPointOutTypeConfigGet (uint8_t endpointAddress)[static]
Gets the OUT endpoint configuration at the given address.
| endpointAddress |
- Address of the endpoint |
Endpoint configuration type |