4.4.14.3.74 USB_EndpointOutSetupReceivedAck()
static ALWAYS_INLINE void USB_EndpointOutSetupReceivedAck (uint8_t endpointAddress)[static]
Acknowledges the Setup Received status on a specified OUT endpoint.
| endpointAddress |
- Address of the endpoint |
None. |