4.4.14.3.78 USB_EndpointOutStatusClear()
static ALWAYS_INLINE void USB_EndpointOutStatusClear (uint8_t endpointAddress)[static]
Clears OUT endpoint status.
| endpointAddress |
- Address of the endpoint |
None. |
static ALWAYS_INLINE void USB_EndpointOutStatusClear (uint8_t endpointAddress)[static]
Clears OUT endpoint status.
| endpointAddress |
- Address of the endpoint |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.