4.4.14.3.95 USB_FrameNumEnable()
static ALWAYS_INLINE void USB_FrameNumEnable (void )[static]
Enables storing the last SOF token frame number in FRAMENUM. This is a device-specific function.
| None. |
None. |
static ALWAYS_INLINE void USB_FrameNumEnable (void )[static]
Enables storing the last SOF token frame number in FRAMENUM. This is a device-specific function.
| None. |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.