4.4.14.3.96 USB_FrameNumIsEnable()
static ALWAYS_INLINE bool USB_FrameNumIsEnable (void )[static]
Checks if storing of the last SOF token frame number is enabled. This is a device-specific function.
| None. |
| 0 |
- Storing the last SOF token frame number in FRAMENUM is disabled |
| 1 |
- Storing the last SOF token frame number in FRAMENUM is enabled |