4.4.14.3.76 USB_EndpointOutStallAck()
static ALWAYS_INLINE void USB_EndpointOutStallAck (uint8_t endpointAddress)[static]
Acknowledges that an OUT endpoint is stalled and Clears the USB STATUS register.
| endpointAddress |
- Address of the endpoint |
None. |