4.4.14.3.89 USB_FifoIsEnable()
static ALWAYS_INLINE bool USB_FifoIsEnable (void )[static]
Checks if USB FIFO has been enabled.
This is a device-specific function.
| None. |
| 0 |
- USB FIFO is not enabled |
| 1 |
- USB FIFO is enabled |
static ALWAYS_INLINE bool USB_FifoIsEnable (void )[static]
Checks if USB FIFO has been enabled.
This is a device-specific function.
| None. |
| 0 |
- USB FIFO is not enabled |
| 1 |
- USB FIFO is enabled |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.