4.4.14.3.19 USB_EndpointInCRCHasFailed()
static ALWAYS_INLINE bool USB_EndpointInCRCHasFailed (uint8_t endpointAddress)[static]
Checks if the specified IN endpoint has a CRC failure.
| endpointAddress |
- Address of the endpoint |
| 0 |
- No CRC failure on endpoint |
| 1 |
- CRC failure on endpoint |