4.4.14.3.118 USB_NumberBytesToSendSet()
static ALWAYS_INLINE void USB_NumberBytesToSendSet (uint8_t endpointAddress, uint16_t numberBytes)[static]
Sets how many bytes of data are intended to be sent from the specified endpoint.
| endpointAddress |
- Address of the endpoint |
| numberBytes |
- Amount of bytes to send |
None. |