4.4.14.3.26 USB_EndPointInIsEnabled()
static ALWAYS_INLINE bool USB_EndPointInIsEnabled (uint8_t endpointAddress)[static]
Checks if the IN endpoint at the given address is enabled.
| None. |
| 0 |
Endpoint not enabled |
| 1 |
Endpoint enabled |
static ALWAYS_INLINE bool USB_EndPointInIsEnabled (uint8_t endpointAddress)[static]
Checks if the IN endpoint at the given address is enabled.
| None. |
| 0 |
Endpoint not enabled |
| 1 |
Endpoint enabled |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.