4.4.14.3.114 USB_NumberBytesToReceiveReset()
static ALWAYS_INLINE void USB_NumberBytesToReceiveReset (uint8_t endpointAddress)[static]
Clears the MCNT register to tell the peripheral no data is intended to be received on the specified endpoint.
| endpointAddress |
- Address of the endpoint |
None. |