4.4.14.3.72 USB_EndpointOutOverUnderflowIsSet()
static ALWAYS_INLINE bool USB_EndpointOutOverUnderflowIsSet (uint8_t endpointAddress)[static]
Checks if OUT endpoint has overflowed.
| endpointAddress |
- Address of the endpoint |
| 0 |
- No overflow on endpoint |
| 1 |
- Overflow on endpoint |