4.4.14.3.86 USB_EndpointTableAddressSet()
static ALWAYS_INLINE void USB_EndpointTableAddressSet (USB_EP_PAIR_t * endpointTableAddress)[static]
Sets the address of the endpoint table. This is a device-specific function.
| endpointTableAddress |
- Address of the endpoint table |
None. |