4.4.14.3.80 USB_EndpointOutTransactionCompleteInterruptDisable()
static ALWAYS_INLINE void USB_EndpointOutTransactionCompleteInterruptDisable (uint8_t endpointAddress)[static]
Disables transaction complete interrupt for the specified OUT endpoint.
| endpointAddress |
- Address of the endpoint |
None. |