4.4.14.3.44 USB_EndpointInTransactionCompleteAck()
static ALWAYS_INLINE void USB_EndpointInTransactionCompleteAck (uint8_t endpointAddress)[static]
Acknowledges the transaction complete status on a specified IN endpoint and Clears the USB STATUS register.
| endpointAddress |
- Address of the endpoint |
None. |