4.4.14.3.117 USB_NumberBytesToSendReset()
static ALWAYS_INLINE void USB_NumberBytesToSendReset (uint8_t endpointAddress)[static]
Clears the CNT register to tell the peripheral no data is intended to be sent from the specified endpoint.
| endpointAddress |
- Address of the endpoint |
None. |