4.4.14.3.8 USB_ConnectionIsAttach()
static ALWAYS_INLINE bool USB_ConnectionIsAttach (void )[static]
Checks if the USB connection is attached.
| None. |
| 0 |
- USB connection is not attached |
| 1 |
- USB connection is attached |
static ALWAYS_INLINE bool USB_ConnectionIsAttach (void )[static]
Checks if the USB connection is attached.
| None. |
| 0 |
- USB connection is not attached |
| 1 |
- USB connection is attached |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.