4.4.14.3.108 USB_MaxEndpointsSet()
static ALWAYS_INLINE void USB_MaxEndpointsSet (uint8_t maxEndpoint)[static]
Sets maximum number of endpoint addresses used by the USB peripheral.
| maxEndpoint |
- Last accessible endpoint |
None. |
static ALWAYS_INLINE void USB_MaxEndpointsSet (uint8_t maxEndpoint)[static]
Sets maximum number of endpoint addresses used by the USB peripheral.
| maxEndpoint |
- Last accessible endpoint |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.