4.4.14.3.27 USB_EndpointInIsoSizeGet()
static ALWAYS_INLINE uint8_t USB_EndpointInIsoSizeGet (uint8_t endpointAddress)[static]
Gets the size of an isochronous IN endpoint.
| endpointAddress |
- Address of the endpoint |
IN endpoint size |
static ALWAYS_INLINE uint8_t USB_EndpointInIsoSizeGet (uint8_t endpointAddress)[static]
Gets the size of an isochronous IN endpoint.
| endpointAddress |
- Address of the endpoint |
IN endpoint size |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.