4.4.14.3.51 USB_EndpointOutBufferSet()
static ALWAYS_INLINE void USB_EndpointOutBufferSet (uint8_t endpointAddress, uint8_t * bufAddress)[static]
Sets endpoint buffer OUT.
| endpointAddress |
- Address of the endpoint |
| bufAddress |
- Address pointer to buffer |
None. |
MISRA C:2012 Deviation Advisory: misra-c2012- 11.4
Justification: A conversion should not be performed between a pointer to object and an integer type. The EP.OUT.DATAPTR register is a 16-bit register, expecting an AVR DU specific 16-bit RAM address.