4.4.14.3.28 USB_EndpointInIsoSizeSet()
static ALWAYS_INLINE void USB_EndpointInIsoSizeSet (uint8_t endpointAddress, uint8_t endpointSizeConfig)[static]
Sets the endpoint size for an isochronous IN endpoint.
| endpointAddress |
- Address of the endpoint |
| endpointSizeConfig |
- Size of endpoint to set |
None. |