4.4.14.3.105 USB_IsEnable()
static ALWAYS_INLINE bool USB_IsEnable (void )[static]
Checks if the USB peripheral is enabled.
| None. |
| 0 |
- USB peripheral not enabled |
| 1 |
- USB peripheral enabled |
static ALWAYS_INLINE bool USB_IsEnable (void )[static]
Checks if the USB peripheral is enabled.
| None. |
| 0 |
- USB peripheral not enabled |
| 1 |
- USB peripheral enabled |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.