4.4.14.3.24 USB_EndpointInDefaultSizeSet()
static ALWAYS_INLINE void USB_EndpointInDefaultSizeSet (uint8_t endpointAddress, uint8_t endpointSizeConfig)[static]
Sets the endpoint size for a default type IN endpoint.
| endpointAddress |
- Address of the endpoint |
| endpointSizeConfig |
- Size of endpoint to set |
None. |