4.4.14.3.81 USB_EndpointOutTransactionCompleteInterruptEnable()
static ALWAYS_INLINE void USB_EndpointOutTransactionCompleteInterruptEnable (uint8_t endpointAddress)[static]
Enables transaction complete interrupt for the specified OUT endpoint.
| endpointAddress |
- Address of the endpoint |
None. |