4.4.14.3.39 USB_EndpointInSetupIsReceived()
static ALWAYS_INLINE bool USB_EndpointInSetupIsReceived (uint8_t endpointAddress)[static]
Checks if the USB IN endpoint has the Setup Received status.
| endpointAddress |
- Address of the endpoint |
| 0 |
- No setup received |
| 1 |
- Setup received |