4.4.14.3.45 USB_EndpointInTransactionCompleteDisable()
static ALWAYS_INLINE void USB_EndpointInTransactionCompleteDisable (uint8_t endpointAddress)[static]
Disables transaction complete interrupt for the specified IN endpoint.
| endpointAddress |
- Address of the endpoint |
None. |