4.4.14.3.123 USB_ReadModifyWriteInterruptIs()
static ALWAYS_INLINE bool USB_ReadModifyWriteInterruptIs (void )[static]
Checks if the USB Read-Modify-Write Interrupt is enabled.
| None. |
| 0 |
- Interrupt not enabled |
| 1 |
- Interrupt enabled |
static ALWAYS_INLINE bool USB_ReadModifyWriteInterruptIs (void )[static]
Checks if the USB Read-Modify-Write Interrupt is enabled.
| None. |
| 0 |
- Interrupt not enabled |
| 1 |
- Interrupt enabled |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.